1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Immersible Sensor TR-5530 (Part Number)

SENSOR

Water Immersible Sensor TR-5530
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Water immersible sensor.
· Fluororesin molded.
· Stainless steel protection tube.

 
Part Number
TR-5530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

SENSOR 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Other Accessory Temperature Measuring Range(°C) -60 to 155 Cable length(m) 3
Temperature accuracy(°C) Average ±0.3 (-20 to 80), Average ±0.5 (-40 to -20 / 80 to 110), Average ±1.0 (-60 to -40 / 110 to 155) Responsiveness(Seconds) 90% response: approximately 150 in open air, approximately 15 while stirring in water Heat resistance temperature(°C) Sensor: -70 to 180
Supported models RTR-502 / TR42 / TR-52i