(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New CS Super Wagon (Elastomer Wheel Specification)

New CS Super Wagon (Elastomer Wheel Specification)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CSWA-757E

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    753
  • Color
    Green
  • Caster
    100ø 2 swivel, 2 fixed
  • Uniform Load Resistance(kg)
    200
  • JAN code
    4549347226279
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    1
  • Mass(kg)
    22
  • Capacity
    1 pc
Part Number
CSWA-757E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 11,092.26

฿ 10,792.77

STEEL WAGONS 1 Piece(s) 35 Day(s) 1 pc

Basic Specifications

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    753
  • Color
    Green
  • Caster
    100ø 2 swivel, 2 fixed
  • Uniform Load Resistance(kg)
    200
  • JAN code
    4549347226279
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    1
  • Mass(kg)
    22
  • Capacity
    1 pc

Product Description

[Features]
· Elastomer wheels prevent dirt from attaching to floor surfaces
[Materials]
· Casters: Elastomer wheels

Specifications of CSWA-757E

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    753
  • Color
    Green
  • Caster
    100ø 2 swivel, 2 fixed
  • Uniform Load Resistance(kg)
    200
  • JAN code
    4549347226279
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    1
  • Mass(kg)
    22
  • Capacity
    1 pc
Part Number
CSWA-757E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 11,092.26

฿ 10,792.77

STEEL WAGONS 1 Piece(s) 35 Day(s) 1 pc

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1