(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sealing Machine (KK-PUNCH-16)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KK-PUNCH-16
KK-PUNCH-19
PET-PUNCH-16
PET-PUNCH-19
V-PUNCH-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible seals JAN code Inner capacity

฿ 5,616.25

SEALING MACHINES 1 Piece(s) 17 Day(s) KK Seal 16 4906648087488 1 unit

฿ 5,616.25

SEALING MACHINES 1 Piece(s) 17 Day(s) KK Seal 19 4906648087501 1 unit

฿ 6,922.08

SEALING MACHINES 1 Piece(s) 15 Day(s) PET Seal 16 4906648087532 1 unit

฿ 6,922.08

SEALING MACHINES 1 Piece(s) 15 Day(s) PET Seal 19 4906648087549 1 unit

฿ 6,922.08

SEALING MACHINES 1 Piece(s) 17 Day(s) V Seal 19 4906648087518 1 unit

Basic Specifications

  • Product Type
    Sealing Machine
  • Size(mm)
    Length 415
  • Mass(g)
    1,500
  • Inner capacity
    1 unit

Product Description

[Features]
A sealing machine.
[Applications]
Suitable for packing luggage and other items.
[Specifications]
Size: 415 mm

Part Number
KK-PUNCH-16
KK-PUNCH-19
PET-PUNCH-16
PET-PUNCH-19
V-PUNCH-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible seals JAN code Inner capacity

฿ 5,616.25

SEALING MACHINES 1 Piece(s) 17 Day(s) KK Seal 16 4906648087488 1 unit

฿ 5,616.25

SEALING MACHINES 1 Piece(s) 17 Day(s) KK Seal 19 4906648087501 1 unit

฿ 6,922.08

SEALING MACHINES 1 Piece(s) 15 Day(s) PET Seal 16 4906648087532 1 unit

฿ 6,922.08

SEALING MACHINES 1 Piece(s) 15 Day(s) PET Seal 19 4906648087549 1 unit

฿ 6,922.08

SEALING MACHINES 1 Piece(s) 17 Day(s) V Seal 19 4906648087518 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1