(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Band For Tabletop Packaging Machines (PP9X500H-C)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PP9X500DK-BL
PP9X500DK-W
PP9X500H-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detail Color Tensile Strength
(kg)
Breaking Elongation JAN Code Mass
(g)
Inner capacity

฿ 10,680.12

PP BANDS FOR MACHINE 1 Pack(s)

12 Pieces Per Package

15 Day(s) Blue 500 20% or less 4906648055012 17,000 12 rolls

฿ 10,680.12

PP BANDS FOR MACHINE 1 Pack(s)

12 Pieces Per Package

15 Day(s) White 500 20% or less - 17,000 12 rolls

฿ 10,990.06

PP BANDS FOR MACHINE 1 Pack(s)

12 Pieces Per Package

15 Day(s) Natural 700 25% or less 4906648051281 19,000 12 rolls

Basic Specifications

  • Product Model
    Machine Use
  • Width(mm)
    9
  • Length(m)
    500
  • Paper Core Inside Diameter
    ø70 mm
  • Inner capacity
    12 rolls

Product Description

Slim band ideal for light packaging
[Features]
· Excellent suitability for packaging machines.
· Soft DK type also available.
· [Applications]
· Packaging of lightweight products.

Part Number
PP9X500DK-BL
PP9X500DK-W
PP9X500H-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detail Color Tensile Strength
(kg)
Breaking Elongation JAN Code Mass
(g)
Inner capacity

฿ 10,680.12

PP BANDS FOR MACHINE 1 Pack(s)

12 Pieces Per Package

15 Day(s) Blue 500 20% or less 4906648055012 17,000 12 rolls

฿ 10,680.12

PP BANDS FOR MACHINE 1 Pack(s)

12 Pieces Per Package

15 Day(s) White 500 20% or less - 17,000 12 rolls

฿ 10,990.06

PP BANDS FOR MACHINE 1 Pack(s)

12 Pieces Per Package

15 Day(s) Natural 700 25% or less 4906648051281 19,000 12 rolls

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1