(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RX Type For Automated Packaging Machines (PP12X3000RX-C)

RX Type For Automated Packaging Machines (PP12X3000RX-C)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PP12X3000RX-BL
PP12X3000RX-C
PP12X3000RX-YE
PP15X2500RX-BL
PP15X2500RX-C
PP15X2500RX-YE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Detail Color Tensile Strength
(kg)
JAN Code Mass
(g)
Inner capacity

฿ 4,786.04

PP BANDS FOR MACHINE 5 Pack(s)

2 Pieces Per Package

13 Day(s) 12 3,000 Blue 1,000 4906648112678 18,500 2 rolls

฿ 4,786.04

PP BANDS FOR MACHINE 5 Pack(s)

2 Pieces Per Package

13 Day(s) 12 3,000 Natural 1,000 4906648112692 18,500 2 rolls

฿ 4,786.04

PP BANDS FOR MACHINE 5 Pack(s)

2 Pieces Per Package

13 Day(s) 12 3,000 Yellow 1,000 4906648112685 18,500 2 rolls

฿ 4,786.04

PP BANDS FOR MACHINE 5 Pack(s)

2 Pieces Per Package

13 Day(s) 15 2,500 Blue 1,200 4906648112616 19,000 2 rolls

฿ 4,786.04

PP BANDS FOR MACHINE 5 Pack(s)

2 Pieces Per Package

13 Day(s) 15 2,500 Natural 1,200 4906648112630 19,000 2 rolls

฿ 4,786.04

PP BANDS FOR MACHINE 5 Pack(s)

2 Pieces Per Package

13 Day(s) 15 2,500 Yellow 1,200 4906648112623 19,000 2 rolls

Basic Specifications

  • Product Model
    Machine Use
  • Paper Core Inside Diameter
    ø200 mm
  • Breaking Elongation
    25% or less
  • Thickness
    0.58 mm
  • Inner capacity
    2 rolls

Product Description

A new 0.58‑mm-thick product made with consideration given to its feed performance in packaging machines.
[Features]
· A new product made in Japan featuring proprietary J-S1 technology from Sekisui and advanced production methods, balancing light weight and suitability for packaging machines.
· [Applications]
· Packaging of a variety of products.

Part Number
PP12X3000RX-BL
PP12X3000RX-C
PP12X3000RX-YE
PP15X2500RX-BL
PP15X2500RX-C
PP15X2500RX-YE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Detail Color Tensile Strength
(kg)
JAN Code Mass
(g)
Inner capacity

฿ 4,786.04

PP BANDS FOR MACHINE 5 Pack(s)

2 Pieces Per Package

13 Day(s) 12 3,000 Blue 1,000 4906648112678 18,500 2 rolls

฿ 4,786.04

PP BANDS FOR MACHINE 5 Pack(s)

2 Pieces Per Package

13 Day(s) 12 3,000 Natural 1,000 4906648112692 18,500 2 rolls

฿ 4,786.04

PP BANDS FOR MACHINE 5 Pack(s)

2 Pieces Per Package

13 Day(s) 12 3,000 Yellow 1,000 4906648112685 18,500 2 rolls

฿ 4,786.04

PP BANDS FOR MACHINE 5 Pack(s)

2 Pieces Per Package

13 Day(s) 15 2,500 Blue 1,200 4906648112616 19,000 2 rolls

฿ 4,786.04

PP BANDS FOR MACHINE 5 Pack(s)

2 Pieces Per Package

13 Day(s) 15 2,500 Natural 1,200 4906648112630 19,000 2 rolls

฿ 4,786.04

PP BANDS FOR MACHINE 5 Pack(s)

2 Pieces Per Package

13 Day(s) 15 2,500 Yellow 1,200 4906648112623 19,000 2 rolls

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1