(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
09101219P2 |
0910121P2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details type | Step plate dimensions (mm) |
Distance between clamp cores (mm) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 3,176.12 |
SCAFFOLD PLANKS | 1 Piece(s) | 11 Day(s) | Galvanized steel plate t2.3 | 250 × 910 | 1,020 | 1 | ||
฿ 2,493.07 |
SCAFFOLD PLANKS | 1 Piece(s) | 11 Day(s) | Galvanized steel plate t2.0 | 250 × 620 | 730 | 1 |
[Features]
· The angle is adjustable in 4-steps: 45 degrees, 55 degrees, 65 degrees and 75 degrees. (4-step type) Can be attached/detached for assembly and repairs, even when placed in the middle of a staircase.
Part Number |
---|
09101219P2 |
0910121P2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details type | Step plate dimensions (mm) |
Distance between clamp cores (mm) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 3,176.12 |
SCAFFOLD PLANKS | 1 Piece(s) | 11 Day(s) | Galvanized steel plate t2.3 | 250 × 910 | 1,020 | 1 | ||
฿ 2,493.07 |
SCAFFOLD PLANKS | 1 Piece(s) | 11 Day(s) | Galvanized steel plate t2.0 | 250 × 620 | 730 | 1 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?