(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti‑Static Gloves (Finger Coating)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Avoid using chlorine-based oxidation detergents. Reduces conductivity.
  • From :
    ฿ 519.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ZC-51
ZC-52
ZC-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Overall length
(mm)
Around the palm
(mm)
Middle finger length
(mm)
JAN code Weight
(g)

฿ 519.24

ANTI-STATIC GLOVES 1 Piece(s) 6 Day(s) 10 S 190 155 67 4989833090517 15

฿ 519.39

ANTI-STATIC GLOVES 1 Piece(s) 8 Day(s) 10 M 200 175 70 4989833090524 16

฿ 519.70

ANTI-STATIC GLOVES 1 Piece(s) 4 Day(s) 10 L 215 190 76 4989833090531 18

Basic Specifications

  • Product Type
    Polyurethane
  • Specifications
    Coated Fingertips
  • Application
    For work
  • Material
    Fiber: 75% nylon / 25% acrylic, coating: polyurethane
  • Additional information
    ESD compliant, seamless and dust-free

Product Description

[Features]
· For inspecting and assembly inside ESD protecting areas.
· Maintains a surface resistance of 10e6 to 10e8 Ω required for gloves providing electrostatic discharge (ESD) protection.

Part Number
ZC-51
ZC-52
ZC-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Overall length
(mm)
Around the palm
(mm)
Middle finger length
(mm)
JAN code Weight
(g)

฿ 519.24

ANTI-STATIC GLOVES 1 Piece(s) 6 Day(s) 10 S 190 155 67 4989833090517 15

฿ 519.39

ANTI-STATIC GLOVES 1 Piece(s) 8 Day(s) 10 M 200 175 70 4989833090524 16

฿ 519.70

ANTI-STATIC GLOVES 1 Piece(s) 4 Day(s) 10 L 215 190 76 4989833090531 18

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1