1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Ring Light SL-77 (Part Number)

ENG LOUPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,852.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Mounting of stereoscopic microscopes from other manufacturers: Objective lens that can be equipped with an adapter ring (thread grooved with tip of ø49). Objective lens cylinder diameter is from ø60 or less to ø35 or more.

Product Description

[Features]
・ Enables clear observation, including surface roughness of the target object, with 56 white LEDs.
・ There is absolutely no flicker due to the DC lighting method.
・ Adjusts to optimal brightness with a steplessdimming controller, suppresses glare, and significantly reduces eye fatigue.
・ LED diffuser is standard equipment.

Part Number
SL-77
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,852.77

ENG LOUPE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Illuminance(lx) 38,000 (MAX) Exposure Angle(°) 50
Mounting Ring Diameter 49 mmø Available Height Range(mm) 30-60 Cord Length(m) Lighting Unit: 1.3, Power Supply Unit: 1.7
Size(mm) Lighting Unit Outer Diameter: 94 x 31, Power Supply Unit Outer Diameter: W87 × D50 × H46 Rated Input Voltage(V) 100-120 Rated Input Frequency(Hz) 50/60
Output Adjustment(V) 9.5-13.5 JAN Code(mm) 4989833058777 Weight(g) Lighting Unit: 140, Power Supply Unit: 125
Material Main Body: Aluminum, Diffuser: Polycarbonate, Controller: ABS Resin

Please check the type/dimensions/specifications of the part SL-77 in the LED Ring Light SL-77 series.