1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handle Loupe SL-72 (3x) (Part Number)

ENG LOUPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 972.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· White lens with less chromatic aberration is used.
· Natural wood is used for the handle.

Part Number
SL-72
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 972.67

ENG LOUPE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 3 Lens Size(mm) φ65
JAN Code 4989833058722 Size(mm) Overall Length: 175 Weight(g) 80

Please check the type/dimensions/specifications of the part SL-72 in the Handle Loupe SL-72 (3x) series.