1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inspection Loupe SL-54 (Part Number)

ENG LOUPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 890.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for quality inspection, etc.

Part Number
SL-54
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 890.00

ENG LOUPE 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Magnification(x) 5 Existence or non-existence of scale Included
Lens Size(mm) φ30 JAN Code 4989833058548 Size(mm) φ72 x H64
Weight(g) 49

Please check the type/dimensions/specifications of the part SL-54 in the Inspection Loupe SL-54 series.