(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electronics Kit

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of KS-08

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Double-Door Portable Type
  • Case Size (Frontage x Depth x Height)(mm)
    Outer dimensions: 255 × 150 × 50, Inner dimensions: 245 × 140 × 40
  • Set Content(Point)
    21
  • Case color
    Black
  • Mass(g)
    980
  • JAN Code
    4989833070380
  • Set Content 1
    Micro nippers (NS-03), miniature longnose pliers (PS-01), tweezers (PTS-01), soldering absorbing device (SS-01), IC drawing tool (SS-08), spring hook (SS-22), soldering iron with cap 30 W, soldering absorber (SWU-04), thread soldering, hex wrench set (TWH-01), file (half round), cutter, nut screwdriver with 5.5 opposite side (DN-05), Phillips head precision screwdriver #000 (DK-22), flat head precision screwdriver 1.8 × 0.3 (DK-33), Phillips head bit + #00 (replacement screwdriver), Phillips head bit + #0 (replacement screwdriver), Phillips head bit + #1 (replacement screwdriver), Phillips head bit + #2 (replacement screwdriver), flat head bit -3.5 mm (replacement screwdriver), inspection mirror (SL-02)
Part Number
KS-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,478.24

ENG HAND TOOL 1 Piece(s) 19 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Double-Door Portable Type
  • Case Size (Frontage x Depth x Height)(mm)
    Outer dimensions: 255 × 150 × 50, Inner dimensions: 245 × 140 × 40
  • Set Content(Point)
    21
  • Case color
    Black
  • Mass(g)
    980
  • JAN Code
    4989833070380
  • Set Content 1
    Micro nippers (NS-03), miniature longnose pliers (PS-01), tweezers (PTS-01), soldering absorbing device (SS-01), IC drawing tool (SS-08), spring hook (SS-22), soldering iron with cap 30 W, soldering absorber (SWU-04), thread soldering, hex wrench set (TWH-01), file (half round), cutter, nut screwdriver with 5.5 opposite side (DN-05), Phillips head precision screwdriver #000 (DK-22), flat head precision screwdriver 1.8 × 0.3 (DK-33), Phillips head bit + #00 (replacement screwdriver), Phillips head bit + #0 (replacement screwdriver), Phillips head bit + #1 (replacement screwdriver), Phillips head bit + #2 (replacement screwdriver), flat head bit -3.5 mm (replacement screwdriver), inspection mirror (SL-02)

Product Description

[Features]
· Convenient for office automation devices, PC maintenance, and electronic devices in general.

Specifications of KS-08

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Double-Door Portable Type
  • Case Size (Frontage x Depth x Height)(mm)
    Outer dimensions: 255 × 150 × 50, Inner dimensions: 245 × 140 × 40
  • Set Content(Point)
    21
  • Case color
    Black
  • Mass(g)
    980
  • JAN Code
    4989833070380
  • Set Content 1
    Micro nippers (NS-03), miniature longnose pliers (PS-01), tweezers (PTS-01), soldering absorbing device (SS-01), IC drawing tool (SS-08), spring hook (SS-22), soldering iron with cap 30 W, soldering absorber (SWU-04), thread soldering, hex wrench set (TWH-01), file (half round), cutter, nut screwdriver with 5.5 opposite side (DN-05), Phillips head precision screwdriver #000 (DK-22), flat head precision screwdriver 1.8 × 0.3 (DK-33), Phillips head bit + #00 (replacement screwdriver), Phillips head bit + #0 (replacement screwdriver), Phillips head bit + #1 (replacement screwdriver), Phillips head bit + #2 (replacement screwdriver), flat head bit -3.5 mm (replacement screwdriver), inspection mirror (SL-02)
Part Number
KS-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,478.24

ENG HAND TOOL 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1