(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustable Meshed Step, Fully Rotatable Type (0910121M1)

Adjustable Meshed Step, Fully Rotatable Type (0910121M1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
09101219M1
0910121M1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Step plate dimensions
(mm)
Distance between clamp cores
(mm)
Inner capacity

฿ 3,929.04

SCAFFOLD PLANKS 1 Piece(s) 11 Day(s) 250 × 910 1,020 1

฿ 3,268.08

SCAFFOLD PLANKS 1 Piece(s) 11 Day(s) 250 × 620 730 1

Basic Specifications

  • Product Type
    Other
  • Details type
    Expanded metal xs62 (t3.2)
  • Inner capacity
    1

Product Description

[Features]
· Whether used horizontally or vertically, it can be adjusted in increments of 10 degrees depending on the needs of the application. (Fully rotatable type) Can be attached/detached for assembly and repairs, even when placed in the middle of a staircase.

Part Number
09101219M1
0910121M1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Step plate dimensions
(mm)
Distance between clamp cores
(mm)
Inner capacity

฿ 3,929.04

SCAFFOLD PLANKS 1 Piece(s) 11 Day(s) 250 × 910 1,020 1

฿ 3,268.08

SCAFFOLD PLANKS 1 Piece(s) 11 Day(s) 250 × 620 730 1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1