(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
09101K06 |
09101K06M |
09101K09 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details type | Step plate dimensions (mm) |
Distance between clamp cores (mm) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,952.72 |
SCAFFOLD PLANKS | 5 Piece(s) | 12 Day(s) | High tensile steel plate t0.8 | 250 × 610 | 720 | 1 | ||
฿ 2,405.54 |
SCAFFOLD PLANKS | 5 Piece(s) | 14 Day(s) | Expanded metal xs22 | 250 × 610 | 720 | 1 | ||
฿ 2,390.73 |
SCAFFOLD PLANKS | 5 Piece(s) | 14 Day(s) | High tensile steel plate t0.8 | 250 × 910 | 1,020 | 1 |
[Features]
· Adjustable step equipped with 4-step (40 degrees, 48 degrees, 55 degrees and 66 degrees) angle adjustment functionality. Easy to assemble. Boasts excellent safety, workability, storability and cost-performance.
· The angle is freely adjustable without removing the bolts and nuts; the latching hole that is integrated on the dual-use clamp connected to the single pipe can be slid just by loosening the bolts and nuts, making angle adjustment (40 degrees, 48 degrees, 55 degrees, 66 degrees) easy.
· "Stacked ribs" makes storage and transportation easy; The "stacked ribs" have been machined with undulations on the end of the stepping board and function to prevent load collapses when step stacking, enabling neat stacking for storage.
· Space saving and highly economical.
Part Number |
---|
09101K06 |
09101K06M |
09101K09 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details type | Step plate dimensions (mm) |
Distance between clamp cores (mm) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,952.72 |
SCAFFOLD PLANKS | 5 Piece(s) | 12 Day(s) | High tensile steel plate t0.8 | 250 × 610 | 720 | 1 | ||
฿ 2,405.54 |
SCAFFOLD PLANKS | 5 Piece(s) | 14 Day(s) | Expanded metal xs22 | 250 × 610 | 720 | 1 | ||
฿ 2,390.73 |
SCAFFOLD PLANKS | 5 Piece(s) | 14 Day(s) | High tensile steel plate t0.8 | 250 × 910 | 1,020 | 1 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?