(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Stopper C Type (For 600 To 1,219-mm Frames)

End Stopper C Type (For 600 To 1,219-mm Frames)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 091Z151CD

  • Product Type
    Other
  • Inner capacity
    1
Part Number
091Z151CD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,288.48

SCAFFOLD PLANKS 1 Piece(s) 9 Day(s) 1

Basic Specifications

  • Product Type
    Other
  • Inner capacity
    1

Product Description

[Features]
· Safety-focused design
· No rotation of the outer pipe and the inner pipe.
· The clamp is always in the same direction, providing excellent workability.
· Uses round pipe, making it easy to grip and to prevent dropping accidents, thereby improving on-site safety.
· The outer pipe includes a fall prevention mechanism to prevent the inner pipe from coming out.
· Emphasis on workability
· Just one of these can be used to attach frames between 600 and 1,219.
· With just one of these, inventory control becomes a breeze.
· The thumbscrew at the end of the outer pipe helps prevent unintended sliding.
· Hot-dip galvanized for rust-resistance and a longer service life. (Excluding the thumbscrew and rivets).

Specifications of 091Z151CD

  • Product Type
    Other
  • Inner capacity
    1
Part Number
091Z151CD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,288.48

SCAFFOLD PLANKS 1 Piece(s) 9 Day(s) 1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1