(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Band

Safety Band

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Minimum order of 200 units.

Specifications of 091Z112

  • Product Type
    Other
  • Overall Length(mm)
    800
  • Inner capacity
    1
Part Number
091Z112
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 34.43

SCAFFOLD PLANKS 200 Piece(s) 7 Day(s) 1

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    800
  • Inner capacity
    1

Product Description

[Features]
A safety band that is a component for temporary scaffolding.
[Applications]
In addition to preventing scaffolding plank from moving, it can also be used to temporarily secure cargo and to secure truck sheets.

Specifications of 091Z112

  • Product Type
    Other
  • Overall Length(mm)
    800
  • Inner capacity
    1
Part Number
091Z112
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 34.43

SCAFFOLD PLANKS 200 Piece(s) 7 Day(s) 1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1