(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Adopted a hex shank that does not slip with a drill chuck
[Applications]
·Paint removal, rust removal, deburring, scale adjustment, etc.
Part Number |
---|
NO.4012H2 |
NO.4016H2 |
NO.4017H2 |
NO.4023H2 |
NO.4025H2 |
NO.4026H2 |
NO.4028H2 |
NO.4029H2 |
NO.4101H2 |
NO.4102H2 |
NO.4106H2 |
NO.4107H2 |
NO.4108H2 |
NO.4111H2 |
NO.4112H2 |
NO.4113H2 |
NO.4114H2 |
NO.4116H2 |
NO.4119H2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Outer Diameter (mm) | Wire Diameter (mm) | Material |
---|---|---|---|---|---|---|---|---|---|
฿ 231.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 5 Day(s) | Wheel Brush / Flat-type Brush | 50 | 0.3 | Steel wire | ||
฿ 262.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 5 Day(s) | Wheel Brush / Flat-type Brush | 50 | 0.25 | Gold wire | ||
฿ 293.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 5 Day(s) | Wheel Brush / Flat-type Brush | 75 | 0.25 | Gold wire | ||
฿ 258.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 5 Day(s) | Wheel Brush / Flat-type Brush | 75 | 0.3 | Steel wire | ||
฿ 368.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 5 Day(s) | Wheel Brush / Flat-type Brush | 50 | 0.15 | Brass wire | ||
฿ 432.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 5 Day(s) | Wheel Brush / Flat-type Brush | 75 | 0.15 | Brass wire | ||
฿ 455.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 7 Day(s) | Wheel Brush / Flat-type Brush | 50 | 0.3 | Stainless steel wire | ||
฿ 518.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 7 Day(s) | Wheel Brush / Flat-type Brush | 75 | 0.3 | Stainless steel wire | ||
฿ 346.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 7 Day(s) | Wheel Brush / Cup Type Brush | 50 | 0.3 | Steel wire | ||
฿ 300.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 5 Day(s) | Wheel Brush / Cup Type Brush | 65 | 0.3 | Steel wire | ||
฿ 275.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 5 Day(s) | Wheel Brush / Cup Type Brush | 50 | 0.25 | Gold wire | ||
฿ 302.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 5 Day(s) | Wheel Brush / Cup Type Brush | 65 | 0.25 | Gold wire | ||
฿ 380.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 5 Day(s) | Wheel Brush / Cup Type Brush | 75 | 0.25 | Gold wire | ||
฿ 485.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 5 Day(s) | Wheel Brush / Cup Type Brush | 65 | 0.15 | Brass wire | ||
฿ 376.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 5 Day(s) | Wheel Brush / Cup Type Brush | 75 | 0.3 | Steel wire | ||
฿ 383.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 5 Day(s) | Wheel Brush / Cup Type Brush | 50 | 0.15 | Brass wire | ||
฿ 620.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 5 Day(s) | Wheel Brush / Cup Type Brush | 75 | 0.15 | Brass wire | ||
฿ 483.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 5 Day(s) | Wheel Brush / Cup Type Brush | 65 | 0.3 | Stainless steel wire | ||
฿ 620.00 | SFL GRINDING/FINISHING | 3 Piece(s) | 5 Day(s) | Wheel Brush / Cup Type Brush | 75 | 0.3 | Stainless steel wire |
Loading...
Shaft Diameter(mm) | 6.35 | The Tool Used | Electric drill / Impact screwdriver | Shaft Shape | Hexagon |
---|
How can we improve?
How can we improve?