1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rico Bright Hand Pad Hyper (RBHH)【20 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,190.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Has thickness because of using thicker fibers than the Rico Brite Hand Pad, with satisfying bulk that is optimal for hard work.
· Has cushioning and molds well to the shape of the material.
· The open structure clogs less easily and is effective for dry polishing as well as wet polishing.

Part Number
RBHH-150-230-240
RBHH-150-230-800
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Color Surface Color Back Surface Color

฿ 2,234.62

RKC POLISHING AGENT 1 Pack(s)

20 Pieces Per Package

31 Day(s) 240RedRedRed

฿ 2,190.69

RKC POLISHING AGENT 1 Pack(s)

20 Pieces Per Package

31 Day(s) 800YellowYellowYellow

Loading...

  1. 1

Basic Information

Sheet Model Non Woven Fabric (Nylon) Method of Using Manual Grinding Width(mm) 150
Length(mm) 230