(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
NGK SPARK PLUG HOLDER Throwaway Drill Holder for 2/2.5 Series Metric Size Straight Shank
Part Number |
---|
21020S-32FMS |
21025S-32FMS |
22020S-32FMS |
22025S-32FMS |
23020H-32FMS |
23025H-32FMS |
24020H-32FMS |
24025H-32FMS |
25020H-32FMS |
25025H-32FMS |
26020S-32FMS |
27020S-32FMS |
29020S-32FMS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Maximum Machining Length (mm) | Body Length (mm) | Pipe Screw | Shape | Long Holder Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,107.17 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 24.41 to 35.05 | 148.5 | 57.2 | 92.1 | 1/4", 1/8" | S-1 | - | ||
฿ 16,464.03 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 30.00 to 35.05 | 183.4 | 92.1 | 127.0 | 1/4", 1/8" | S-1 | - | ||
฿ 14,700.11 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 24.41 to 35.05 | 188.6 | 85.7 | 132.2 | 1/4" | S-2 | - | ||
฿ 15,785.60 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 30.00 to 35.05 | 188.6 | 85.7 | 132.2 | 1/4" | S-2 | - | ||
฿ 17,210.60 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 24.41 to 35.05 | 239.4 | 136.5 | 183.0 | 1/4" | S-3 | - | ||
฿ 18,160.40 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 30.00 to 35.05 | 239.4 | 136.5 | 183.0 | 1/4" | S-3 | - | ||
฿ 18,160.40 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 24.41 to 35.05 | 290.2 | 187.3 | 233.8 | 1/4" | S-3 | - | ||
฿ 19,177.75 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 30.00 to 35.05 | 290.2 | 187.3 | 233.8 | 1/4" | S-3 | - | ||
฿ 19,177.75 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 24.41 to 35.05 | 391.8 | 288.9 | 335.4 | 1/4" | S-3 | L | ||
฿ 20,195.69 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 30.00 to 35.05 | 391.8 | 288.9 | 335.4 | 1/4" | S-3 | L | ||
฿ 22,162.84 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 24.41 to 35.05 | 506.7 | 400.0 | 446.7 | 1/4" | S-2 | L | ||
฿ 22,162.84 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 24.41 to 35.05 | 614.1 | 511.2 | 557.7 | 1/4" | S-2 | XL | ||
฿ 27,318.90 | JTK1 CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 24.41 to 35.05 | 795.1 | 692.2 | 738.7 | 1/4" | S-2 | 3XL |
Loading...
Shank Type | straight shank | Shank Diameter x Length(mm) | ø32.0 x 60.0 | Applicable Clamp Screw | 7495-IP15-10 |
---|---|---|---|---|---|
Applicable Screwdriver | 8IP-15 |
How can we improve?
How can we improve?