1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Throw-Away Drill, 1/1.5 Series Holder, Metric Size Straight Shank (Part Number)

Throw-Away Drill, 1/1.5 Series Holder, Metric Size Straight Shank
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,411.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a holder and tip from the same series.

Product Description

NGK SPARK PLUG HOLDER Throwaway drill 1/1.5 series holder mm size straight shank.

Part Number
21010S-25FMS
21015S-25FMS
22010S-25FMS
22015S-25FMS
23010H-25FMS
23015H-25FMS
24010H-25FMS
24015H-25FMS
25010H-25FMS
25015H-25FMS
26010S-25FMS
27010S-25FMS
29010S-25FMS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Maximum Machining Length
(mm)
Body Length
(mm)
Applicable Clamp Screw Shape Long Holder Size

฿ 13,411.40

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 17.53 to 24.38131.847.679.47375-IP9-10S-1-

฿ 16,011.74

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 21.83 to 24.38144.557.292.1739-IP9-10S-1-

฿ 14,202.60

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 17.53 to 24.38163.266.7110.77375-IP9-10S-2-

฿ 15,257.93

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 21.83 to 24.38163.266.7110.7739-IP9-10S-2-

฿ 16,313.27

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 17.53 to 24.38210.8117.5158.47375-IP9-10S-3-

฿ 15,785.60

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 21.83 to 24.38210.8117.5158.4739-IP9-10S-3-

฿ 15,785.60

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 17.53 to 24.38261.6168.3209.27375-IP9-10S-3-

฿ 18,574.70

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 21.83 to 24.38261.6168.3209.2739-IP9-10S-3-

฿ 16,735.40

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 17.53 to 24.38363.2269.9310.87375-IP9-10S-3L

฿ 17,753.35

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 21.83 to 24.38363.2269.9310.8739-IP9-10S-3L

฿ 20,805.98

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 17.53 to 24.38462.1365.0406.17375-IP9-10S-2L

฿ 20,805.98

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 17.53 to 24.38550.5457.2498.17375-IP9-10S-2XL

฿ 30,032.62

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s) 17.53 to 24.38658.5565.2606.17375-IP9-10S-23XL

Loading...

  1. 1

Basic Information

Shank Type straight shank Shank Diameter x Length(mm) ø20.0 x 56.0 Pipe Screw 1/8"
Applicable Screwdriver 8IP-9