(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hanging Pail Mini

Hanging Pail Mini

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 205

  • Product uses
    Other
  • Product Type
    Other
  • Capacity
    1 L
  • Upper diameter(mm)
    130
  • Base diameter(mm)
    100
  • Height(mm)
    100
  • Scale
    100 cc
  • Inner capacity
    1 box (50 sheets)
Part Number
205
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 1,310.85

PAINT CUPS 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1 box (50 sheets)

Basic Specifications

  • Product uses
    Other
  • Product Type
    Other
  • Capacity
    1 L
  • Upper diameter(mm)
    130
  • Base diameter(mm)
    100
  • Height(mm)
    100
  • Scale
    100 cc
  • Inner capacity
    1 box (50 sheets)

Product Description

Miniature-sized hanging pail with handle.
[Features]
· Optimal for small amounts of paint.
[Applications]
· For carrying paint when painting.

Specifications of 205

  • Product uses
    Other
  • Product Type
    Other
  • Capacity
    1 L
  • Upper diameter(mm)
    130
  • Base diameter(mm)
    100
  • Height(mm)
    100
  • Scale
    100 cc
  • Inner capacity
    1 box (50 sheets)
Part Number
205
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 1,310.85

PAINT CUPS 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1 box (50 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1