(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kawakami Sangyo Plapearl Brand: PDPPZ-1000 g 1580×2000 (PDPPZ-1000-B-1580X2000)

Kawakami Sangyo  Plapearl  Brand: PDPPZ-1000 g 1580×2000 (PDPPZ-1000-B-1580X2000)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PDPPZ-1000-B-1580X2000
PDPPZ-1000-WBW-1580X2000
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Inner capacity

฿ 12,557.58

PLA PEARL 1 Pack(s)

5 Pieces Per Package

19 Day(s) Black 1 pack (5 sheets)

฿ 12,557.58

PLA PEARL 1 Pack(s)

5 Pieces Per Package

19 Day(s) White-black-white 1 pack (5 sheets)

Basic Specifications

  • Product Type
    Other Buffer Material
  • Thickness (mm)
    5
  • Width (mm)
    1,580
  • Length (m)
    2
  • Structure(Layer)
    3
  • Mass(g)
    Approximately 15,800
  • Inner capacity
    1 pack (5 sheets)

Product Description

The most standard type
3-layer structure with a cap sandwiched between the upper and lower sheets
[Features]
· The upper and lower sheets are heat welded with a sheet that has been vacuum formed into a cylindrical shape, creating a hollow airtight 3-layer structure.
· 5 different thicknesses, including extremely light, easy-to-process 3‑mm thickness, 5‑mm thickness that offers the enjoyment of fresh colors as standard, 6‑mm thickness that is easy to handle in a range of situations, 9‑mm thickness with excellent rigidity and strength, and 10‑mm thickness.
· Weight relative to the strength of the product can be selected, and we can propose a product that suits your intended use.
· Each of the layers in this 3-layer structure is molded independently, allowing the color of each sheet to be changed, for better functionality.

Part Number
PDPPZ-1000-B-1580X2000
PDPPZ-1000-WBW-1580X2000
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Inner capacity

฿ 12,557.58

PLA PEARL 1 Pack(s)

5 Pieces Per Package

19 Day(s) Black 1 pack (5 sheets)

฿ 12,557.58

PLA PEARL 1 Pack(s)

5 Pieces Per Package

19 Day(s) White-black-white 1 pack (5 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Kawakami Sangyo  Plapearl  Brand: PPZ-1000 g 1580×2000: related image  Kawakami Sangyo  Plapearl  Brand: PPZ-1000 g 1580×2000: related image