(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PDPPZ-900-B-1580X2000 |
PDPPZ-900-WBW-1580X2000 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Inner capacity |
---|---|---|---|---|---|---|---|---|
฿ 11,354.29 |
PLA PEARL | 1 Pack(s) |
5 Pieces Per Package |
19 Day(s) | Black | 1 pack (5 sheets) | ||
฿ 11,354.29 |
PLA PEARL | 1 Pack(s) |
5 Pieces Per Package |
19 Day(s) | White-black-white | 1 pack (5 sheets) |
The most standard type
3-layer structure with a cap sandwiched between the upper and lower sheets
[Features]
· The upper and lower sheets are heat welded with a sheet that has been vacuum formed into a cylindrical shape, creating a hollow airtight 3-layer structure.
· 5 different thicknesses, including extremely light, easy-to-process 3‑mm thickness, 5‑mm thickness that offers the enjoyment of fresh colors as standard, 6‑mm thickness that is easy to handle in a range of situations, 9‑mm thickness with excellent rigidity and strength, and 10‑mm thickness.
· Weight relative to the strength of the product can be selected, and we can propose a product that suits your intended use.
· Each of the layers in this 3-layer structure is molded independently, allowing the color of each sheet to be changed, for better functionality.
Part Number |
---|
PDPPZ-900-B-1580X2000 |
PDPPZ-900-WBW-1580X2000 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Inner capacity |
---|---|---|---|---|---|---|---|---|
฿ 11,354.29 |
PLA PEARL | 1 Pack(s) |
5 Pieces Per Package |
19 Day(s) | Black | 1 pack (5 sheets) | ||
฿ 11,354.29 |
PLA PEARL | 1 Pack(s) |
5 Pieces Per Package |
19 Day(s) | White-black-white | 1 pack (5 sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?