1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Go-riki Roughing End Mill 4-Flute / OK Coat Premium SRE4GA (Part Number)

Go-riki Roughing End Mill 4-Flute / OK Coat Premium SRE4GA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,312.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Reduced cutting resistance and enhanced durability thanks to the synergistic effect of its unique vibration damping structure and OK coat

Go-riki Roughing End Mill 4-Flute / OK Coat SRE4GA: Related Image

Part Number
SRE4GA060
SRE4GA080
SRE4GA100
SRE4GA120
SRE4GA160
SRE4GA200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,312.50

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s)

฿ 3,776.91

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s)

฿ 3,980.09

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s)

฿ 4,647.69

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s)

฿ 9,001.55

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s)

฿ 14,110.07

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 4 Type Roughing
Coating OK Coated Machining Application Plane / Side Torsion Angle (θ) Powerful Torsion (45°-60°)
Blade diameter tolerance(mm) 0 to -0.1 Shank tolerance(mm) h6