1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

517 Series Precision Granite Surface Plate (Plate Only) (Part Number)

517 Series Precision Granite Surface Plate (Plate Only)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,850.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Since flatness discrepancies will occur when there is a difference in temperature between the use surface and the back surface, use the surface plate in a stable environment by installing in a location with minimum temperature difference, avoiding direct sun exposure or locations near cooling/heating equipment, etc. to prevent influence from temperature difference. (Recommended environment: temperature 20 ±1°C, humidity 58 ±2%)

Product Description

[Features]
· Natural stone with thousands of years of natural seasoning, so it is almost free from deterioration over time.
(* Since it is natural stone, patterns may appear on the surface at times.)
· Hardness is twice or more that of cast iron, which is the most significant feature of the Graplate.
· With cast iron surface plates, wringing can sometimes interrupt work; however, under normal conditions, wringing is not a concern with the Graplate, so work can be performed with ease.
· Stone is free from burrs or protrusions because it is hard, has a finer grain structure and is less sticky than cast iron. Therefore, it is free from flatness deviation, causing no damage to other instruments.

Part Number
517-101SALE
517-105SALE
517-107SALE
517-109SALE
517-111SALE
517-114SALE
517-307SALE
517-309SALE
517-403SALE
517-405SALE
517-411SALE
517-414SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Class Material Flat surface precision
(μm)
Width
(mm)
Depth
(mm)
Height
(mm)
Size d
(mm)
Size w
(mm)
Mass
(kg)
Size K
(mm)
Dimension l
(mm)

฿ 9,850.00

฿ 6,953.12

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) Stone Surface PlateClass 1-5300300100---240240

฿ 40,867.00

฿ 28,848.02

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) Stone Surface PlateClass 1-9500750130---420630

฿ 75,867.00

฿ 53,554.52

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) Stone Surface PlateClass 1-127501,000150---630700

฿ 108,667.00

฿ 76,708.04

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) Stone Surface PlateClass 1-131,0001,000150---700700

฿ 15,115.00

฿ 12,447.20

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) Surface plate-Natural Stone (Black Granite)645030010024039040--

฿ 29,117.00

฿ 20,553.69

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) Stone Surface PlateClass 1-8450600100---370500

฿ 79,850.00

฿ 56,366.12

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) Stone Surface PlateClass 0-67501,000150---630700

฿ 111,317.00

฿ 78,578.67

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) Stone Surface PlateClass 0-71,0001,000150---700700

฿ 68,234.00

฿ 48,166.38

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) Stone Surface PlateClass 00-2.5600600130---500500

฿ 71,167.00

฿ 50,236.79

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) Stone Surface PlateClass 00-3500750130---420630

฿ 31,160.00

฿ 21,998.96

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) Stone Surface PlateClass 00-2300450100---240390

฿ 54,115.00

฿ 38,199.78

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) Stone Surface PlateClass 00-2.5450600100---370500

Loading...

  1. 1