1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Steel Pin Gauge Set Grade 1 EH/ER/EL Series

EIS MASTER PIN GAUGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,076.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Combination set of EH, EP and ECP.
·Nominal dimensions are displayed on the plastic case up to 0.995 m.
·For 1.00 mm or more, the nominal dimensions are engraved by laser on the pin gauge.

Part Number
EH-1A-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGauge Diameter Detailed type Length
(mm)
Tolerance
(μm)
Roundness
(μm)
Diameter variation
(μm)
Set contents

฿ 8,143.00

EIS MASTER PIN GAUGE 1 Piece(s) 17 Day(s) 1.000, 1.005 to 1.250Standard pin gauge set, 0.005‑mm clearance EH series50±10.80.81.000 to 1.250 (51 pcs.)

Loading...

  1. 1

Basic Information

Product Model Pin Gauge Set / Single Item Classfication Set Product Material Gauge Steel
Hardness HRC58 or greater Surface processing Sub-zero treatment

Please check the type/dimensions/specifications of the part EH-1A-1 in the Steel Pin Gauge Set Grade 1 EH/ER/EL Series series.

Products with similar specification

Part Number
EH-0D-1
EH-10A-1
EH-10B-1
EH-1B-1
EH-1C-1
EH-1D-1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGauge Diameter Detailed type Length
(mm)
Tolerance
(μm)
Roundness
(μm)
Diameter variation
(μm)
Set contents

฿ 9,983.00

1 Piece(s) 17 Day(s) 0.750, 0.755 to 1.000Standard pin gauge set, 0.005‑mm clearance EH series40 (1.000 only 50)±10.80.80.750 to 1.000 (51 pcs.)

฿ 21,879.00

1 Piece(s) 17 Day(s) 10.000, 10.005 to 10.250Standard pin gauge set, 0.005‑mm clearance EH series50±1.5 (10.000 only ±1)1.3 (10.000 only 0.8)1.3 (10.000 only 0.8)10.000 to 10.250 (51 pcs.)

฿ 21,879.00

1 Piece(s) 17 Day(s) 10.250, 10.255 to 10.500Standard pin gauge set, 0.005‑mm clearance EH series50±1.51.31.310.250 to 10.500 (51 pcs.)

฿ 8,143.00

1 Piece(s) 17 Day(s) 1.250, 1.255 to 1.500Standard pin gauge set, 0.005‑mm clearance EH series50±10.80.81.250 to 1.500 (51 pcs.)

฿ 8,143.00

1 Piece(s) 17 Day(s) 1.500, 1.505 to 1.750Standard pin gauge set, 0.005‑mm clearance EH series50±10.80.81.500 to 1.750 (51 pcs.)

฿ 8,143.00

1 Piece(s) 17 Day(s) 1.750, 1.755 to 2.000Standard pin gauge set, 0.005‑mm clearance EH series50±10.80.81.750 to 2.000 (51 pcs.)