(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· EP and ECP combination set
· Grade 0 is with the actual measurement data
Part Number |
---|
EH-1A-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Gauge Diameter | Detailed type | Length (mm) | Tolerance (μm) | Roundness (μm) | Diameter variation (μm) | Set contents |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,721.00 | EIS MASTER PIN GAUGE | 1 Piece(s) | 17 Day(s) | 1.000, 1.005 to 1.250 | Master pin gauge set, 0.005‑mm clearance EH series | 50 | ±0.5 | 0.3 | 0.3 | 1.000 to 1.250 (51 pcs.) |
Loading...
Product Model | Pin Gauge | Set / Single Item Classfication | Set Product | Material | Gauge Steel |
---|---|---|---|---|---|
Hardness | HRC58 or greater | Surface processing | Sub-zero treatment |
Please check the type/dimensions/specifications of the part EH-1A-0 in the Steel Pin Gauge Set Grade 0 EH/ER/EL Series series.
Part Number |
---|
EH-0A-0 |
EH-0C-0 |
EH-0D-0 |
EH-1B-0 |
EH-1C-0 |
EH-1D-0 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Gauge Diameter | Detailed type | Length (mm) | Tolerance (μm) | Roundness (μm) | Diameter variation (μm) | Set contents |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,848.00 | 1 Piece(s) | 17 Day(s) | 0.100, 0.105 to 0.250 | Master pin gauge set, 0.005‑mm clearance EH series | 40 | If 0.200 or more, then ±0.5 | If 0.200 or more, then 0.3 | If 0.200 or more, then 0.3 | 0.100 to 0.250 (31 pcs.) | ||
฿ 17,848.00 | 1 Piece(s) | 17 Day(s) | 0.500, 0.505 to 0.750 | Master pin gauge set, 0.005‑mm clearance EH series | 40 | ±0.5 | 0.3 | 0.3 | 0.500 to 0.750 (51 pcs.) | ||
฿ 17,848.00 | 1 Piece(s) | 17 Day(s) | 0.750, 0.755 to 1.000 | Master pin gauge set, 0.005‑mm clearance EH series | 40 (1.000 only 50) | ±0.5 | 0.3 | 0.3 | 0.750 to 1.000 (51 pcs.) | ||
฿ 13,721.00 | 1 Piece(s) | 17 Day(s) | 1.250, 1.255 to 1.500 | Master pin gauge set, 0.005‑mm clearance EH series | 50 | ±0.5 | 0.3 | 0.3 | 1.250 to 1.500 (51 pcs.) | ||
฿ 13,721.00 | 1 Piece(s) | 17 Day(s) | 1.500, 1.505 to 1.750 | Master pin gauge set, 0.005‑mm clearance EH series | 50 | ±0.5 | 0.3 | 0.3 | 1.500 to 1.750 (51 pcs.) | ||
฿ 13,721.00 | 1 Piece(s) | 17 Day(s) | 1.750, 1.755 to 2.000 | Master pin gauge set, 0.005‑mm clearance EH series | 50 | ±0.5 | 0.3 | 0.3 | 1.750 to 2.000 (51 pcs.) |
How can we improve?
How can we improve?