1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sekigahara, Cut-Off Wheel (For Stone Material And Aluminum) (Part Number)

Sekigahara, Cut-Off Wheel (For Stone Material And Aluminum)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 158.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
803095
803695
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 158.71

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s)

฿ 391.62

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Flat work material Aluminum / Non-metal Abrasive material C
Particle Size(#) 46 Hardness S Outer Diameter(mm) 100
Blade thickness(mm) 2 Internal Diameter(mm) 15