1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Flexible Grind Stone DF-1 (Part Number)

LIF CUTTING GRINDSTONE

Diamond Flexible Grind Stone DF-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,115.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Grinding and polishing marble, granite, tiles, etc.
· Its patented production method using industrial diamond type abrasive grains and an X material mixture ensures satisfying grinding and polishing performance
· Finished with a special gold film
· Minimal clogging
[Applications]
· Dry type / for grinding and polishing stone materials
[Specification]
· Cutting surface: Wave-shaped

Part Number
803801
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,115.33

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Flat work material Non-metal Abrasive material Other
Particle Size(#) 80 Outer Diameter(mm) 106 Blade thickness(mm) 3.5/4.5
Internal Diameter(mm) 15