1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Offset Grind Stone, Gold Fan No. 2 (Part Number)

LIF CUTTING GRINDSTONE

Offset Grind Stone, Gold Fan No. 2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 267.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Outstanding grinding ability and 5 times the abrasion-resistance
· A patented production method with a heat dissipating effect
· A quiet design with minimal shock
· Minimal clogging
· Utmost emphasis on safety; includes 2 reinforcement nets
[Applications]
· For aluminum, stainless steel and ironworking
[Specification]
· Cutting surface: Fan-shaped
· Scale type

Part Number
803002
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 267.27

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Flat work material general steel / Stainless Steel / Aluminum Abrasive material Other
Particle Size(#) 36 Outer Diameter(mm) 106 Blade thickness(mm) 4
Internal Diameter(mm) 15