1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Offset Grind Stone For Chipping【1-3 Pieces Per Package】 (Part Number)

Offset Grind Stone For Chipping
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 222.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Popular wave type shape with a high repeat rate
· Excellent grinding ability for chipping and chamfering
· Minimal clogging
[Applications]
· Blocks, U-shaped grooves, bricks, concrete, etc.

Part Number
803029
803030
803035
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Internal Diameter
(mm)

฿ 222.77

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) 1032.5/3.515

฿ 414.10

LIF CUTTING GRINDSTONE 1 Pack(s)

3 Pieces Per Package

31 Day(s) 1032.5/3.515

฿ 280.45

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) 1253.5/4.522

Loading...

  1. 1

Basic Information

Product Type Flat work material Non-metal Abrasive material GC
Particle Size(#) 16