1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Off Wheel, Gold Runner No. 1 (For Stainless Steel, Aluminum And Ironworking)【1-10 Pieces Per Package】 (Part Number)

Cut-Off Wheel, Gold Runner No. 1 (For Stainless Steel, Aluminum And Ironworking)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 237.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Clean cut section
· Utmost emphasis on safety; includes 2 reinforcement nets
Five times the service life
[Applications]
· Angles, cylindrical rods, channel steel, thin iron plates, deformed rebars, small-diameter pipes
[Specification]
· Finished with a special gold film

Part Number
803101
803102
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 237.35

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s)

฿ 1,203.87

LIF CUTTING GRINDSTONE 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Flat work material general steel / Stainless Steel / Aluminum Abrasive material Other
Particle Size(#) 46 Outer Diameter(mm) 106 Blade thickness(mm) 2.5
Internal Diameter(mm) 15