1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Thin Type Cut-Off Wheel, Ishiyasan (For Stone Material) (Part Number)

LIF CUTTING GRINDSTONE

Ultra-Thin Type Cut-Off Wheel, Ishiyasan (For Stone Material)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 245.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The flange clamping part is integrally molded with the grind stone
[Applications]
· Stone materials for construction, concrete, slate, tiles, bricks, roof tiles, other non-ferrous metals, etc.
[Specification]· Includes 2 reinforcement nets

Part Number
803086
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 245.73

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Flat work material Non-metal Abrasive material Other
Particle Size(#) 46 Outer Diameter(mm) 106 Blade thickness(mm) 1.0/1.2
Internal Diameter(mm) 15