1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Thin Type Cut-Off Wheel, Non-Slip Cutter【1-11 Pieces Per Package】 (Part Number)

Ultra-Thin Type Cut-Off Wheel, Non-Slip Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 238.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Its thickness of 1.6 mm helps deliver deep cutting
· The flange clamping part is integrally molded with the grind stone
· Sharp and speedy cutting
· Utmost emphasis on safety; includes 2 reinforcement nets
[Applications]· Stainless steel, general steel, angles, aluminum, copper

Part Number
803105
803106
803990
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 238.05

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s)

฿ 450.85

LIF CUTTING GRINDSTONE 1 Pack(s)

3 Pieces Per Package

31 Day(s)

฿ 1,211.28

LIF CUTTING GRINDSTONE 1 Pack(s)

11 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Flat work material general steel / Stainless Steel / Copper Material / Aluminum Abrasive material AX
Particle Size(#) 46 Outer Diameter(mm) 106 Blade thickness(mm) 1.6
Internal Diameter(mm) 15