1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultra-Thin Type Cut-Off Wheel, Keiten【1-10 Pieces Per Package】 (Part Number)

Ultra-Thin Type Cut-Off Wheel, Keiten
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 246.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The flange clamping part is integrally molded with the grind stone
[Applications]
· Steel pipes, shaped steel, cylindrical rods, deformed rebars, stainless steel pipes, aluminum products, general metal
[Specification]
· Includes 2 reinforcing nets

Part Number
803103
803107
803108
803110
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Internal Diameter
(mm)

฿ 246.19

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) 1061.0/1.215

฿ 291.15

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) 1251.522

฿ 593.19

LIF CUTTING GRINDSTONE 1 Pack(s)

3 Pieces Per Package

31 Day(s) 1251.522

฿ 1,272.37

LIF CUTTING GRINDSTONE 1 Pack(s)

10 Pieces Per Package

8 Day(s) 1061.0/1.215

Loading...

  1. 1

Basic Information

Product Type Flat work material general steel / Stainless Steel / Aluminum Abrasive material AX
Particle Size(#) 46