(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Breaker Symbol: 61
· Shape: Circular with Hole
· Rake Angle: Positive 7°
[Applications]
· Heavy Cutting
Part Number |
---|
RCMM1003M0-61-AH905 |
RCMM1003M0-61-NS9530 |
RCMM1204M0-61-AH905 |
RCMM1204M0-61-NS9530 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Breaker Use | Material Type | Cutting Edge Length (ℓ) (mm) | φd1 (mm) | Thickness s (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 314.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Heat-Resistant Alloy, Titanium Alloy | Heavy Cutting | AH905 | 10 | 3.6 | 3.18 | ||
฿ 234.56 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | - | NS9530 | 10 | 3.6 | 3.18 | ||
฿ 440.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Heat-Resistant Alloy, Titanium Alloy | Heavy Cutting | AH905 | 12 | 4.2 | 4.76 | ||
฿ 318.01 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | - | NS9530 | 12 | 4.2 | 4.76 |
Loading...
Shape | R (Round) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|---|---|---|---|---|
Corner Radius (rε)(mm) | M0 |
How can we improve?
How can we improve?