(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Breaker Symbol: 61
· Shape: Circular with Hole
· Rake Angle: Positive 7°
[Applications]
· Heavy Cutting
Part Number |
---|
RCMT0502M0-61-NS9530 |
RCMT0602M0-61-NS9530 |
RCMT0803M0-61-NS9530 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Edge Length (ℓ) (mm) | φd1 (mm) | Thickness s (mm) |
---|---|---|---|---|---|---|---|---|
฿ 191.62 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 5 | 2.5 | 2.38 | ||
฿ 191.62 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 6 | 2.8 | 2.38 | ||
฿ 211.58 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 8 | 3.4 | 3.18 |
Loading...
Shape | R (Round) | Application | Outer Diameter / Inner Diameter | work material | Steel |
---|---|---|---|---|---|
Rake angle | Positive | Material Type | NS9530 | Corner Radius (rε)(mm) | M0 |
How can we improve?
How can we improve?