1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M-Class Insert 80°, WN With Hole, ○○-Type WNMG-RS (Part Number)

M-Class Insert 80°, WN With Hole, ○○-Type WNMG-RS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 283.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For rough cutting.

 
Part Number
WNMG080408-RS-MP9015
WNMG080408-RS-MT9015
WNMG080412-RS-MP9015
WNMG080412-RS-MT9015
WNMG080416-RS-MP9015
WNMG080416-RS-MT9015
WNMG100612-RS-MP9015
WNMG100612-RS-MT9015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Material Details Material Type Inscribed Circle
(mm)
Insert Thickness
(mm)

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.8MP9015CBN / Coating12.74.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.8MT9015CBN / Cemented carbide12.74.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.2MP9015CBN / Coating12.74.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.2MT9015CBN / Cemented carbide12.74.76

฿ 318.00

MME INSERTS 10 Piece(s) 15 Day(s) 1.6MP9015CBN / Coating12.74.76

฿ 283.00

MME INSERTS 10 Piece(s) 15 Day(s) 1.6MT9015CBN / Cemented carbide12.74.76

฿ 775.00

MME INSERTS 10 Piece(s) 15 Day(s) 1.2MP9015CBN / Coating15.8756.35

฿ 598.00

MME INSERTS 10 Piece(s) 15 Day(s) 1.2MT9015CBN / Cemented carbide15.8756.35

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) work material Heat-Resistant Alloy, Titanium Alloy Breaker Use Rough Cutting
Rake angle Negative