1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Screwdriver, Screw-Counter-Compatible Screwdriver BL-OPC Series (Part Number)

Electric Screwdriver, Screw-Counter-Compatible Screwdriver BL-OPC Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 29,367.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product photo is a representative image.

Product Description

[Features]
· When used together with a screw counter, it prevents forgetting to tighten screws.
· The screwdriver has the following output functions: forward and reverse rotation and a torque-up signal (when the screw is fully tightened).

Part Number
BL-5000-OPCSALE
BL-5020-OPCSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Rotation Speed
(min⁻¹)
Bit socket HIOS shank (standard)

฿ 29,367.00

฿ 23,493.60

HIO POWER TOOL 1 Piece(s) 15 Day(s) 0.2 to 1.22.0 to 3.0High: 900, Low: 590H4

฿ 29,745.00

฿ 23,796.00

HIO POWER TOOL 1 Piece(s) 25 Day(s) 0.5 to 22.0 to 4.0High: 750, Low: 500H5 and 5HEX (dual-use socket)

Loading...

  1. 1

Basic Information

Cord Length(m) 1.5 Start Method For Both Push/Lever Compatible Screw: Tapping Screw(mm) 2.0 to 3.0
Torque conversion Stepless adjustment Bit socket hex shank H5 and 5HEX (dual-use socket) Compatible power supply BLOP-STC3
Attachments Bits (1 each): H4+#1 (ø4.0 × 40 mm), H4+#2 (ø4.0 × 40 mm), H5+#1 (ø5.0 × 60 mm), H5+#2 (ø5.0 × 60 mm) / 1 L-shaped hex wrench: subtense 5 mm Notes Applicable standards: CE anti-static electricity