1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electric Screwdriver, Screw-Counter-Compatible Screwdriver BLG-OPC Series (Part Number)

HIO POWER TOOL

Electric Screwdriver, Screw-Counter-Compatible Screwdriver BLG-OPC Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 17,911.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product photo is a representative image.

Product Description

[Features]
· When used together with a screw counter, it prevents forgetting to tighten screws.
· The screwdriver has the following output functions: forward and reverse rotation and a torque-up signal (when the screw is fully tightened).

Part Number
BLG-5000-OPC SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,911.00

฿ 16,716.34

HIO POWER TOOL 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Output torque(N▪m) 0.2 to 0.12 Compatible Screw: Small Screw(mm) 2.0 to 3.0 Cord Length(m) 2
Start Method For Both Push/Lever Compatible Screw: Tapping Screw(mm) 2.0 to 3.0 Rotation Speed(min⁻¹) High: 1,000, Low: 690
Torque conversion Stepless adjustment Bit socket HIOS shank (standard) H4 Bit socket hex shank H5 and 5HEX (dual-use socket)
Compatible power supply BLOP-STC3 Attachments Bits (1 each): H4+#1 (ø4.0 × 40 mm), H4+#2 (ø4.0 × 40 mm), H5+#1 (ø5.0 × 60 mm), H5+#2 (ø5.0 × 60 mm) / Torque adjustment spring: white Notes Applicable standards: CE anti-static electricity

Please check the type/dimensions/specifications of the part BLG-5000-OPC in the Electric Screwdriver, Screw-Counter-Compatible Screwdriver BLG-OPC Series series.