1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EMC Super Drill Bit Regular Type (Part Number)

EMC Super Drill Bit Regular Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 576.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High Quality Powdered High-Speed Steel
· TiAIN Coating
· Regular Type

Part Number
EMCR10.0
EMCR10.1
EMCR10.2
EMCR10.3
EMCR10.4
EMCR10.5
EMCR10.6
EMCR10.7
EMCR10.8
EMCR10.9
EMCR11.0
EMCR11.1
EMCR11.2
EMCR11.3
EMCR11.4
EMCR11.5
EMCR11.6
EMCR11.7
EMCR11.8
EMCR11.9
EMCR12.0
EMCR12.1
EMCR12.2
EMCR12.3
EMCR12.4
EMCR12.5
EMCR12.6
EMCR12.7
EMCR12.8
EMCR12.9
EMCR13.0
EMCR13.5
EMCR14.0
EMCR14.5
EMCR15.0
EMCR15.5
EMCR16.0
EMCR16.5
EMCR17.0
EMCR17.5
EMCR18.0
EMCR18.5
EMCR19.0
EMCR19.5
EMCR20.0
EMCR-2.1
EMCR-2.2
EMCR-2.3
EMCR-2.4
EMCR-2.5
EMCR-2.6
EMCR-2.7
EMCR-2.8
EMCR-2.9
EMCR-3.0
EMCR-3.1
EMCR-3.2
EMCR-3.3
EMCR-3.4
EMCR-3.5
EMCR-3.6
EMCR-3.7
EMCR-3.8
EMCR-3.9
EMCR-4.0
EMCR-4.1
EMCR-4.2
EMCR-4.3
EMCR-4.4
EMCR-4.5
EMCR-4.6
EMCR-4.7
EMCR-4.8
EMCR-4.9
EMCR-5.0
EMCR-5.1
EMCR-5.2
EMCR-5.3
EMCR-5.4
EMCR-5.5
EMCR-5.6
EMCR-5.7
EMCR-5.8
EMCR-5.9
EMCR-6.0
EMCR-6.1
EMCR-6.2
EMCR-6.3
EMCR-6.4
EMCR-6.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Shank diameter (d)
(mm)

฿ 1,954.98

FKS HS DRILL 1 Piece(s) 5 Day(s) -13710

฿ 999,999,999.00

FKS HS DRILL 1 Piece(s) Quote --12

฿ 2,175.10

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 2,175.10

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 2,175.10

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 2,160.02

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 2,390.39

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 2,390.39

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 2,390.39

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 999,999,999.00

FKS HS DRILL 1 Piece(s) Quote --12

฿ 2,313.80

FKS HS DRILL 1 Piece(s) 5 Day(s) 11-12

฿ 999,999,999.00

FKS HS DRILL 1 Piece(s) Quote --12

฿ 2,672.61

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 999,999,999.00

FKS HS DRILL 1 Piece(s) Quote --12

฿ 2,672.61

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 2,641.86

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 2,887.90

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 2,887.90

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 2,887.90

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 999,999,999.00

FKS HS DRILL 1 Piece(s) Quote --12

฿ 2,779.95

FKS HS DRILL 1 Piece(s) 5 Day(s) 12-12

฿ 999,999,999.00

FKS HS DRILL 1 Piece(s) Quote --12

฿ 3,154.45

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 999,999,999.00

FKS HS DRILL 1 Piece(s) Quote --12

฿ 999,999,999.00

FKS HS DRILL 1 Piece(s) Quote --12

฿ 3,118.26

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 999,999,999.00

FKS HS DRILL 1 Piece(s) Quote --12

฿ 3,318.48

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 3,318.48

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 3,318.48

FKS HS DRILL 1 Piece(s) 5 Day(s) --12

฿ 3,190.03

FKS HS DRILL 1 Piece(s) 5 Day(s) 13-12

฿ 4,938.26

FKS HS DRILL 1 Piece(s) 5 Day(s) --16

฿ 4,938.26

FKS HS DRILL 1 Piece(s) 5 Day(s) 14-16

฿ 5,461.11

FKS HS DRILL 1 Piece(s) 5 Day(s) --16

฿ 5,666.14

FKS HS DRILL 1 Piece(s) 5 Day(s) 15-16

฿ 6,178.74

FKS HS DRILL 1 Piece(s) 5 Day(s) --16

฿ 6,178.74

FKS HS DRILL 1 Piece(s) 5 Day(s) --16

฿ 6,383.77

FKS HS DRILL 1 Piece(s) 5 Day(s) --20

฿ 6,383.77

FKS HS DRILL 1 Piece(s) 5 Day(s) --20

฿ 6,998.88

FKS HS DRILL 1 Piece(s) 5 Day(s) --20

฿ 6,998.88

FKS HS DRILL 1 Piece(s) 5 Day(s) --20

฿ 7,665.25

FKS HS DRILL 1 Piece(s) 5 Day(s) --20

฿ 7,921.55

FKS HS DRILL 1 Piece(s) 5 Day(s) --20

฿ 8,229.10

FKS HS DRILL 1 Piece(s) 5 Day(s) --20

฿ 8,229.10

FKS HS DRILL 1 Piece(s) 5 Day(s) --20

฿ 999,999,999.00

FKS HS DRILL 1 Piece(s) Quote --3

฿ 615.33

FKS HS DRILL 1 Piece(s) 5 Day(s) --3

฿ 615.33

FKS HS DRILL 1 Piece(s) 5 Day(s) --3

฿ 999,999,999.00

FKS HS DRILL 1 Piece(s) Quote --3

฿ 576.02

FKS HS DRILL 1 Piece(s) 5 Day(s) --3

฿ 615.33

FKS HS DRILL 1 Piece(s) 5 Day(s) --3

฿ 615.33

FKS HS DRILL 1 Piece(s) 5 Day(s) -643

฿ 615.33

FKS HS DRILL 1 Piece(s) 5 Day(s) -643

฿ 615.33

FKS HS DRILL 1 Piece(s) 5 Day(s) -643

฿ 576.02

FKS HS DRILL 1 Piece(s) 5 Day(s) -643

฿ 999,999,999.00

FKS HS DRILL 1 Piece(s) Quote --4

฿ 999,999,999.00

FKS HS DRILL 1 Piece(s) Quote --4

฿ 724.77

FKS HS DRILL 1 Piece(s) 5 Day(s) --4

฿ 724.77

FKS HS DRILL 1 Piece(s) 5 Day(s) --4

฿ 688.58

FKS HS DRILL 1 Piece(s) 5 Day(s) --4

฿ 780.85

FKS HS DRILL 1 Piece(s) 5 Day(s) --4

฿ 780.85

FKS HS DRILL 1 Piece(s) 5 Day(s) --4

฿ 780.85

FKS HS DRILL 1 Piece(s) 5 Day(s) --4

฿ 780.85

FKS HS DRILL 1 Piece(s) 5 Day(s) --4

฿ 745.27

FKS HS DRILL 1 Piece(s) 5 Day(s) --4

฿ 999,999,999.00

FKS HS DRILL 1 Piece(s) Quote --6

฿ 868.29

FKS HS DRILL 1 Piece(s) 5 Day(s) --6

฿ 868.29

FKS HS DRILL 1 Piece(s) 5 Day(s) --6

฿ 868.29

FKS HS DRILL 1 Piece(s) 5 Day(s) --6

฿ 832.11

FKS HS DRILL 1 Piece(s) 5 Day(s) --6

฿ 999,999,999.00

FKS HS DRILL 1 Piece(s) Quote --6

฿ 950.31

FKS HS DRILL 1 Piece(s) 5 Day(s) --6

฿ 950.31

FKS HS DRILL 1 Piece(s) 5 Day(s) --6

฿ 950.31

FKS HS DRILL 1 Piece(s) 5 Day(s) --6

฿ 1,083.58

FKS HS DRILL 1 Piece(s) 5 Day(s) --6

฿ 1,119.16

FKS HS DRILL 1 Piece(s) 5 Day(s) --6

฿ 1,119.16

FKS HS DRILL 1 Piece(s) 5 Day(s) --6

฿ 1,119.16

FKS HS DRILL 1 Piece(s) 5 Day(s) --6

฿ 1,119.16

FKS HS DRILL 1 Piece(s) 5 Day(s) --6

฿ 1,104.08

FKS HS DRILL 1 Piece(s) 5 Day(s) --6

฿ 1,165.59

FKS HS DRILL 1 Piece(s) 5 Day(s) --6

฿ 1,165.59

FKS HS DRILL 1 Piece(s) 5 Day(s) --6

฿ 1,165.59

FKS HS DRILL 1 Piece(s) 5 Day(s) --6

฿ 999,999,999.00

FKS HS DRILL 1 Piece(s) Quote --6

฿ 1,129.41

FKS HS DRILL 1 Piece(s) 5 Day(s) --6

฿ 999,999,999.00

FKS HS DRILL 1 Piece(s) Quote --8

฿ 1,262.68

FKS HS DRILL 1 Piece(s) 5 Day(s) --8

฿ 1,262.68

FKS HS DRILL 1 Piece(s) 5 Day(s) --8

฿ 1,262.68

FKS HS DRILL 1 Piece(s) 5 Day(s) --8

฿ 1,211.43

FKS HS DRILL 1 Piece(s) 5 Day(s) --8

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type High-grade Powdered High-Speed Steel Coating Y/N Available
Coating Type TiAlN