(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Grooving holder for outer diameter grooving specifications.
Maximum groove depth is 11 mm.
You can choose a cutting direction, either left hand or right hand, from a part number.
Part Number |
---|
GTVL16-4N |
GTVL20-4N |
GTVL20-6 |
GTVL25-3N |
GTVL25-4N |
GTVL25-6 |
GTVL25-8 |
GTVR16-3N |
GTVR16-4N |
GTVR20-3N |
GTVR20-4N |
GTVR20-6 |
GTVR20-8 |
GTVR25-3N |
GTVR25-4N |
GTVR25-6 |
GTVR25-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Selfishly | Dimension L1 (mm) | Dimension h1 (mm) | Dimension f (mm) | Dimension L2 (mm) | Dimension h2 (mm) | Dimension h (mm) | Dimension b (mm) | Applicable tip | Applicable presser | Applicable tightening bolt | Applicable spring | Applicable wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,674.43 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 4.00 to 5.90 | Left-hand | 100 | 16 | 20 | 25 | 9 | 16 | 16 | GEV, GTV (side-turning), GVMB, GVMN, GVGN | CVR/L4SN | AOB-5C | ASG-5 | LW-3 | ||
฿ 5,156.87 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 4.00 to 5.90 | Left-hand | 125 | 20 | 25 | 32 | 0 | 20 | 20 | GEV, GTV (side-turning), GVMB, GVMN, GVGN | CVR/L4N | AOB-6C | ASG-6 | LW-4 | ||
฿ 5,156.87 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 6.00 to 7.90 | Left-hand | 125 | 20 | 25 | 32 | 0 | 20 | 20 | GEV, GTV (side-turning), GVMB, GVMN, GVGN | CVR/L6 | AOB-6C | ASG-6 | LW-4 | ||
฿ 5,669.46 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 3.00 to 3.50 | Left-hand | 150 | 25 | 30 | 32 | 0 | 25 | 25 | GEV300N(04), GEV350N(04) | CVR/L3N | AOB-6C | ASG-6 | LW-4 | ||
฿ 5,669.46 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 4.00 to 5.90 | Left-hand | 150 | 25 | 30 | 32 | 0 | 25 | 25 | GEV, GTV (side-turning), GVMB, GVMN, GVGN | CVR/L4N | AOB-6C | ASG-6 | LW-4 | ||
฿ 5,669.46 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 6.00 to 7.90 | Left-hand | 150 | 25 | 30 | 32 | 0 | 25 | 25 | GEV, GTV (side-turning), GVMB, GVMN, GVGN | CVR/L6 | AOB-6C | ASG-6 | LW-4 | ||
฿ 5,669.46 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 8.00 to 9.00 | Left-hand | 150 | 25 | 30 | 32 | 0 | 25 | 25 | GEV, GTV (side-turning), GVMB, GVMN, GVGN | CVR/L8 | AOB-6C | ASG-6 | LW-4 | ||
฿ 4,674.43 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 3.00 to 3.50 | Right-hand | 100 | 16 | 20 | 25 | 9 | 16 | 16 | GEV300N(04), GEV350N(04) | CVR/L3SN | AOB-5C | ASG-5 | LW-3 | ||
฿ 4,674.43 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 4.00 to 5.90 | Right-hand | 100 | 16 | 20 | 25 | 9 | 16 | 16 | GEV, GTV (side-turning), GVMB, GVMN, GVGN | CVR/L4SN | AOB-5C | ASG-5 | LW-3 | ||
฿ 5,156.87 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 3.00 to 3.50 | Right-hand | 125 | 20 | 25 | 32 | 0 | 20 | 20 | GEV300N(04), GEV350N(04) | CVR/L3N | AOB-6C | ASG-6 | LW-4 | ||
฿ 5,156.87 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 4.00 to 5.90 | Right-hand | 125 | 20 | 25 | 32 | 0 | 20 | 20 | GEV, GTV (side-turning), GVMB, GVMN, GVGN | CVR/L4N | AOB-6C | ASG-6 | LW-4 | ||
฿ 5,156.87 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 6.00 to 7.90 | Right-hand | 125 | 20 | 25 | 32 | 0 | 20 | 20 | GEV, GTV (side-turning), GVMB, GVMN, GVGN | CVR/L6 | AOB-6C | ASG-6 | LW-4 | ||
฿ 5,156.87 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 8.00 to 9.00 | Right-hand | 125 | 20 | 25 | 32 | 0 | 20 | 20 | GEV, GTV (side-turning), GVMB, GVMN, GVGN | CVR/L8 | AOB-6C | ASG-6 | LW-4 | ||
฿ 5,669.46 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 3.00 to 3.50 | Right-hand | 150 | 25 | 30 | 32 | 0 | 25 | 25 | GEV300N(04), GEV350N(04) | CVR/L3N | AOB-6C | ASG-6 | LW-4 | ||
฿ 5,669.46 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 4.00 to 5.90 | Right-hand | 150 | 25 | 30 | 32 | 0 | 25 | 25 | GEV, GTV (side-turning), GVMB, GVMN, GVGN | CVR/L4N | AOB-6C | ASG-6 | LW-4 | ||
฿ 5,669.46 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 6.00 to 7.90 | Right-hand | 150 | 25 | 30 | 32 | 0 | 25 | 25 | GEV, GTV (side-turning), GVMB, GVMN, GVGN | CVR/L6 | AOB-6C | ASG-6 | LW-4 | ||
฿ 5,669.46 | JTK1 CUTTING TOOLS | 1 Piece(s) | 13 Day(s) | 8.00 to 9.00 | Right-hand | 150 | 25 | 30 | 32 | 0 | 25 | 25 | GEV, GTV (side-turning), GVMB, GVMN, GVGN | CVR/L8 | AOB-6C | ASG-6 | LW-4 |
Loading...
Application | Outer Diameter Grooving | Maximum Groove Depth(mm) | 11 |
---|
How can we improve?
How can we improve?