1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holder For Cut-Off CTPL-SUB (Part Number)

Holder For Cut-Off CTPL-SUB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,297.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Maximum cut-off diameter ø12
· For attaching to back spindle
· Compatible with long-neck chuck

Part Number
CTPL08-SUB
CTPL08J-SUB
CTPL10GX-SUB
CTPL12GX-SUB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension L1
(mm)
Dimension h1
(mm)
Dimension h2
(mm)
Dimension h
(mm)
Dimension b
(mm)

฿ 7,297.69

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 1208488

฿ 7,297.69

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 1108488

฿ 7,297.69

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 851021010

฿ 7,297.69

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 851201212

Loading...

  1. 1

Basic Information

Application Cutting off Selfishly Left-hand Dimension f(mm) 5.5
Dimension L2(mm) 0 Maximum cut-off diameter øD(mm) 12.0 Applicable tip CTP-CX, CTP-FLK, CTP-FLKV, CTP-FLN, CTP-FLNV, CTPX-FLN, CTP-FLNX
Applicable wrench LLR-25S Applicable clamp screw LRIS-4 * 5