1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Holder For Outer Diameter Machining, WVVNN/HVVNN (Part Number)

Holder For Outer Diameter Machining, WVVNN/HVVNN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,528.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a holder for outer diameter processing made by NGK SPARK PLUG.
35° two-bolt shape, VN□A1604 (1607), VN□□1604/VNGX1607 inserts are compatible.
Clamping methods include the double clamping, etc.

Part Number
HVVNN2525M16
WVVNN2525M16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClamp Shape Applicable tip Applicable presser

฿ 9,528.97

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) OtherVNGX1607HC6VN

฿ 9,528.97

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) Cable clampVN□A1604 (1607), VN□□1604DC6VN

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter Selfishly No-hand
Dimension L1(mm) 150 Dimension h1(mm) 25 Dimension f(mm) 12.5
Dimension L2(mm) 44 Dimension h(mm) 25 Dimension b(mm) 25
Applicable screw Clamp screw: AOS-6 * 30W (back-tightening possible); Countersunk screw: FSS15-3.0 * 12 Applicable wrench LLR-25S-20 * 65 / Wrench: LLR-T20; Wrench for shim: LLR-T10 Applicable spring ASGL6-D
Applicable shim seat AVN323