(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
NGK SPARK PLUG Tip (For Drill) Throwaway Drill Standard GEN2 Tip for 5/6 Series
Part Number |
---|
455H-64 |
455H-66 |
455H-68 |
455H-70 |
455H-72 |
455H-74 |
455H-75 |
455H-76 |
456H-78 |
456H-80 |
456H-82 |
456H-84 |
456H-85 |
456H-86 |
456H-88 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) |
---|---|---|---|---|---|---|
฿ 6,641.57 | JTK1 MILLING | 1 Piece(s) | 5 Day(s) | 64 | ||
฿ 7,365.22 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 66 | ||
฿ 6,641.57 | JTK1 MILLING | 1 Piece(s) | 5 Day(s) | 68 | ||
฿ 6,641.57 | JTK1 MILLING | 1 Piece(s) | 5 Day(s) | 70 | ||
฿ 7,365.22 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 72 | ||
฿ 7,365.22 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 74 | ||
฿ 7,365.22 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 75 | ||
฿ 7,365.22 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 76 | ||
฿ 8,571.32 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 78 | ||
฿ 8,571.32 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 80 | ||
฿ 8,571.32 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 82 | ||
฿ 8,571.32 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 84 | ||
฿ 8,571.32 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 85 | ||
฿ 8,571.32 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 86 | ||
฿ 8,571.32 | JTK1 MILLING | 1 Piece(s) | 13 Day(s) | 88 |
Loading...
work material | general steel / Cast Iron / Titanium | Tool Material Type | Powder high-speed steel | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | For General Steels (AlCrN, etc.) | Shape | GEN2 |
How can we improve?
How can we improve?