(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Multi-blade design - capable of high efficiency machining and reducing running costs.
· A wide variety of inserts - various insert shapes are available and can be selected depending on the application/requirements. Resolves various problems pertaining to machining.
· Large PCD - the brazing area is large, providing high brazing strength, so the product can be reliably used for machining with a high gate.
Part Number |
---|
JSF-063-06-RH/NS-S |
JSF-080-08-RH/NS |
JSF-100-12-RH/NS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank diameter (d) (mm) | Dimension h (mm) | Dimension a (mm) | Dimension b (mm) | Dimension ød2 (mm) | Allowable rotation speed (min-1) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | JTK1 CUTTING TOOLS | 1 Piece(s) | Quote | ø22.0 | 40 | 6 | 10 | 44 | 20,000 | 0.77 | ||
฿ 999,999,999.00 | JTK1 CUTTING TOOLS | 1 Piece(s) | Quote | ø25.4 | 50 | 6 | 9.6 | 50 | 18,000 | 0.55 | ||
฿ 999,999,999.00 | JTK1 CUTTING TOOLS | 1 Piece(s) | Quote | ø31.75 | 60 | 8 | 12.8 | 60 | 16,000 | 0.94 |
Loading...
Dimension A.R.(°) | 0 to +15 | Dimension R.R.(°) | +5 | Product type | Fixed type |
---|
How can we improve?
How can we improve?