1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Grooving, SBG (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,317.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please keep in mind that when using third-party holders (sleeves), the product may not fit into the holders due to tolerances.

Part Number
SBG040100RB-ZM3
SBG050150RB-ZM3
SBG080150RB-ZM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension Ds
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension f
(mm)
Dimension w
(mm)
Dimension h
(mm)
Minimum machining diameter Dm
(mm)
Dimension h2
(mm)

฿ 2,317.71

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) 460121.813.64.01.0

฿ 2,420.23

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) 570202.31.54.55.01.2

฿ 3,746.93

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) 880203.81.57.38.02.2

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting work material Stainless Steel / Heat-resistant alloy, titanium alloy
Nose R Other Material type ZM3 Material classification PVD-coated micrograin carbide
Nose R details(mm) 0.05 Breaker Y/N Yes Specifications Regular type