(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Long type
Part Number |
---|
LBMC3080FLPB05-ZM3 |
LBMC3080FLV-VM1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material type | Nose R details (mm) | Breaker Y/N |
---|---|---|---|---|---|---|---|---|---|
฿ 1,153.83 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | ZM3 | 0.05 | Yes | ||
฿ 1,078.44 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | VM1 | 0 | No |
Loading...
Shape | Other | Application | Outer Diameter/Inner Diameter | Nose R | Other |
---|---|---|---|---|---|
Material classification | PVD-coated micrograin carbide | Effective machining depth(mm) | 8.0 | Minimum machining diameter Dm(mm) | ø3.0 |
Angle θ1(°) | 95 | Angle θ2(°) | 2 | Compatible holder | LBMA/DS-LBMB type |
Specifications | Mirror finish |
How can we improve?
How can we improve?