1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Aluminum Parts Machining Cutter SFC (Part Number)

Insert For Aluminum Parts Machining Cutter SFC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,405.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SFC insert for aluminum parts machining cutters.
Shape (initial letter of part number): others
Inscribed circle IC (mm): 9.525
Corner angle (°): 0

 
Part Number
HCA121500R04-PD1
HCA122106R04-PD1
HCA191500R04-PD1
HCA551500R04-PD1
HCA551506R04-PD1
HCA552106R02-PD1
HCA552106R04-PD1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting blade length
(mm)
Angle A.R.
(°)
Dimension rε
(mm)
Wiper yes/no

฿ 6,912.94

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) 1200.4Without wiper

฿ 8,043.65

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) 12+60.4With wiper

฿ 9,928.18

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) 1900.4Without wiper

฿ 5,405.32

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) 600.4Without wiper

฿ 5,782.22

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) 6+60.4Without wiper

฿ 6,159.13

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) 6+60.2With wiper

฿ 6,159.13

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) 6+60.4With wiper

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Inscribed circle IC(mm) 9.525 Corner angle(°) 0