1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insert For Back-Turning, CSVF-V (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,146.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Without breaker

Part Number
CSVF11FRV-M-DT4
CSVF11FRV-VM1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial type Blade tip (α × β°)

฿ 1,146.59

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) DT40.15 × 2° mm

฿ 1,146.59

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) VM10.3 × 5° mm

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Application Other work material Steel / Stainless Steel
Selfishly Right-hand Material classification PVD-coated micrograin carbide Breaker Y/N No
Compatible holder CSV type / CSV-NC/CSV-NC-F type