(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CCGT09T301MCL-DT4 |
CCGT09T301MCL-TM4 |
CCGT09T302MCL-DT4 |
CCGT09T302MCL-TM4 |
CCGT09T304MCL-DT4 |
CCGT09T304MCL-TM4 |
CCGT060201MCL-DT4 |
CCGT060202MCL-DT4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material type | Inscribed circle (IC) (mm) | Thickness (T) (mm) | Nose R details (mm) | Compatible holder |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 735.71 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material | DT4 | 9.525 | 3.97 | 0.08 | DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type | ||
฿ 800.41 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | TM4 | 9.525 | 3.97 | 0.08 | DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type | ||
฿ 735.71 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material | DT4 | 9.525 | 3.97 | 0.18 | DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type | ||
฿ 800.41 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | TM4 | 9.525 | 3.97 | 0.18 | DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type | ||
฿ 735.71 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material | DT4 | 9.525 | 3.97 | 0.38 | DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type | ||
฿ 800.41 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | TM4 | 9.525 | 3.97 | 0.38 | DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type | ||
฿ 640.17 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material | DT4 | 6.35 | 2.38 | 0.08 | SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type | ||
฿ 640.17 | JTK1 CUTTING TOOLS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material | DT4 | 6.35 | 2.38 | 0.18 | SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type |
Loading...
Shape | C (80° Diamond-Shape) | Rake angle | Pozidriv | Nose R | Other |
---|---|---|---|---|---|
Material classification | PVD-coated micrograin carbide | Clearance angle(°) | 7 |
How can we improve?
How can we improve?